How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 10.5 |
| G: | 3.63 | U: | 1.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 4.88 |
| AJ: | 5.88 | P: | 4.62 in |
| I: | 7.5 in | T: | 3.438 |
| BF: | 0.41 | LM: | 13.21 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 25:1 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

