How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 5.88 |
| LL: | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | BE: | 0.38 in |
| D: | 4.88 | LM: | 13.21 |
| V: | 4.26 in | BF: | 0.41 |
| AB: | 6.76 | L: | 10.88 in |
| AJ: | 5.88 | T: | 3.438 |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Output Key: | 7/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

