How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| AG: | 10.5 | U: | 1.25 in |
| AE2: | 0.97 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 10.88 in |
| AB: | 6.76 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LM: | 13.21 | BF: | 0.41 |
| T: | 3.438 | LL: | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | AF: | 0.38 |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 70 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

