How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 5.88 |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
| I: | 7.5 in | AK: | 4.5 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AA: | 15.19 | P: | 4.62 in |
| L: | 10.88 in | AB: | 6.76 |
| AJ: | 5.88 | D: | 4.88 |
| LL: | 5.25 in | BE: | 0.38 in |
| LM: | 13.21 | BF: | 0.41 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Series Code: | OE | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

