How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 3.438 |
| L: | 10.88 in | AK: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| LM: | 13.21 | BF: | 0.41 |
| U: | 1.25 in | D: | 4.88 |
| AE2: | 0.97 | P: | 4.62 in |
| BE: | 0.38 in | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

