How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.97 | AF: | 0.38 |
| BE: | 0.38 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | V: | 4.26 in |
| U: | 1.25 in | LM: | 13.21 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Bore Code: | 55 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

