How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | BD: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| AE2: | 0.97 | LM: | 13.21 |
| AJ: | 5.88 | D: | 4.88 |
| T: | 3.438 | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
| AF: | 0.38 | AK: | 4.5 |
| P: | 4.62 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

