How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3.438 |
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | BE: | 0.38 in |
| U: | 1.25 in | BF: | 0.41 |
| L: | 10.88 in | AF: | 0.38 |
| AE2: | 0.97 | AK: | 4.5 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AA: | 15.19 |
| LL: | 5.25 in | H: | 0.53 in |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

