How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 3.438 |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
| AG: | 10.5 | BF: | 0.41 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | H: | 0.53 in |
| I: | 7.5 in | LM: | 13.21 |
| AA: | 15.19 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.88 |
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Output RPM: | 341 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

