How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | BD: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| T: | 3.438 | U: | 1.25 in |
| BE: | 0.38 in | LM: | 13.21 |
| AF: | 0.38 | BF: | 0.41 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 5:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

