How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 5.88 |
| AE2: | 0.97 | LM: | 13.21 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | AA: | 15.19 |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 1.25 in | T: | 3.438 |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| BE: | 0.38 in | L: | 10.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

