How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | P: | 4.62 in |
| G: | 3.63 | T: | 3.438 |
| D: | 4.88 | L: | 10.88 in |
| AF: | 0.38 | AK: | 4.5 |
| LM: | 13.21 | AA: | 15.19 |
| AG: | 10.5 | U: | 1.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 24 |
| Motor Frame Size: | 140TC | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

