How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AJ: | 5.88 |
| V: | 4.26 in | U: | 1.25 in |
| T: | 3.438 | AA: | 15.19 |
| BF: | 0.41 | L: | 10.88 in |
| I: | 7.5 in | AG: | 10.5 |
| G: | 3.63 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| LM: | 13.21 | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YFC | Ratio Range: | 80:1 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

