How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE: | 0.38 in |
| LM: | 13.21 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L: | 10.88 in | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | T: | 3.438 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| AK: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

