How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| V: | 4.26 in | LL: | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| P: | 4.62 in | G: | 3.63 |
| AB: | 6.76 | L1: | 14.3 in |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | AE2: | 0.97 |
| T: | 3.438 | U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 55 |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

