How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BD: | 9 |
| D: | 4.88 | AJ: | 7.25 |
| AK: | 8.5 | T: | 3.438 |
| LL: | 5.25 in | BF: | 0.53 |
| G: | 3.63 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| BE1: | 0.5 in | AG: | 10.5 |
| L1: | 14.3 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 55 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

