How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| T: | 3.438 | LL: | 5.25 in |
| D: | 4.88 | BF: | 0.53 |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | G: | 3.63 |
| BD: | 9 | AA: | 15.19 |
| L: | 10.88 in | AF: | 0.38 |
| L1: | 14.3 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

