How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| L1: | 14.3 in | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.53 |
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | AJ: | 7.25 |
| L: | 10.88 in | I: | 7.5 in |
| U: | 1.25 in | BD: | 9 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Diameter (in): | 3.438 in | Assembly: | YFC-2 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

