How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| L1: | 14.3 in | D: | 4.88 |
| T: | 3.438 | AE2: | 0.97 |
| AK: | 8.5 | AA: | 15.19 |
| BD: | 9 | G: | 3.63 |
| L: | 10.88 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

