How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| AA: | 15.19 | L: | 10.88 in |
| D: | 4.88 | H: | 0.53 in |
| L1: | 14.3 in | AG: | 10.5 |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | BE1: | 0.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | T: | 3.438 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Ratio: | 100:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

