How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | D: | 4.88 |
| AJ: | 7.25 | AA: | 15.19 |
| AK: | 8.5 | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| L1: | 14.3 in | U: | 1.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| BD: | 9 | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 3.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 52YFC | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

