How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| AF: | 0.38 | AK: | 8.5 |
| I: | 7.5 in | BF: | 0.53 |
| AB: | 6.76 | G: | 3.63 |
| V: | 4.26 in | AG: | 10.5 |
| BE1: | 0.5 in | T: | 3.438 |
| LL: | 5.25 in | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 7.25 | U: | 1.25 in |
| L1: | 14.3 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Bore Code: | 55 | Gear Type: | Worm |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

