How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
| BD: | 9 | G: | 3.63 |
| U: | 1.25 in | T: | 3.438 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | L: | 10.88 in |
| L1: | 14.3 in | AF: | 0.38 |
| V: | 4.26 in | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Bore Code: | 55 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 20:1 | Output Key: | 7/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 11.3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

