How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | D: | 4.88 |
| BE1: | 0.5 in | U: | 1.25 in |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | L1: | 14.3 in |
| AF: | 0.38 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 3.63 | BD: | 9 |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.53 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| T: | 3.438 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

