How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L1: | 14.3 in |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | U: | 1.25 in |
| AE2: | 0.97 | T: | 3.438 |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 10.88 in | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YFC | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

