How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | AE2: | 0.97 |
| G: | 3.63 | L: | 10.88 in |
| T: | 3.438 | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
| AA: | 15.19 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | L1: | 14.3 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

