How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| T: | 3.438 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| AB: | 6.76 | I: | 7.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
| L1: | 14.3 in | AF: | 0.38 |
| U: | 1.25 in | AE2: | 0.97 |
| V: | 4.26 in | L: | 10.88 in |
| BD: | 9 | AG: | 10.5 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

