Grove Gear 52YFC-2-3.438-180TC-40
Part #:52YFC-2-3.438-180TC-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AE2: | 0.97 | BF: | 0.53 |
| G: | 3.63 | H: | 0.53 in |
| AJ: | 7.25 | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
| L: | 10.88 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| D: | 4.88 | U: | 1.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| T: | 3.438 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.438 in | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.29 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

