Grove Gear 52YFC-2-3.438-180TC-40-L2
Part #:52YFC-2-3.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| AK: | 8.5 | H: | 0.53 in |
| L: | 10.88 in | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
| L1: | 14.3 in | T: | 3.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Ratio: | 40:1 |
| Bore Code: | 55 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

