Grove Gear 52YFC-2-3.438-180TC-40-L9
Part #:52YFC-2-3.438-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| L1: | 14.3 in | AG: | 10.5 |
| AJ: | 7.25 | I: | 7.5 in |
| AK: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | T: | 3.438 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | BF: | 0.53 |
| G: | 3.63 | AA: | 15.19 |
| L: | 10.88 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

