How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | L: | 10.88 in |
| LL: | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | BF: | 0.53 |
| P: | 4.62 in | L1: | 14.3 in |
| T: | 3.438 | H: | 0.53 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| I: | 7.5 in | AB: | 6.76 |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 341 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Bore Code: | 55 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

