How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| L: | 10.88 in | D: | 4.88 |
| T: | 3.438 | AF: | 0.38 |
| BE1: | 0.5 in | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 9 |
| AB: | 6.76 | AK: | 8.5 |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 15.19 | BF: | 0.53 |
| L1: | 14.3 in | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

