How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| L: | 10.88 in | U: | 1.25 in |
| G: | 3.63 | T: | 3.438 |
| AE2: | 0.97 | L1: | 14.3 in |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

