How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| BD: | 9 | AE2: | 0.97 |
| L1: | 14.3 in | T: | 3.438 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.76 | L: | 10.88 in |
| U: | 1.25 in | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 55 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output RPM: | 341 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

