How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| BD: | 9 | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| L: | 10.88 in | T: | 3.438 |
| D: | 4.88 | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| U: | 1.25 in | AF: | 0.38 |
| I: | 7.5 in | L1: | 14.3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

