Grove Gear 52YFC-2-3.438-180TC-60-L3
Part #:52YFC-2-3.438-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| G: | 3.63 | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| BD: | 9 | T: | 3.438 |
| L1: | 14.3 in | L: | 10.88 in |
| I: | 7.5 in | AE2: | 0.97 |
| AA: | 15.19 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | U: | 1.25 in |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

