How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 14.3 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| L: | 10.88 in | I: | 7.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | T: | 3.438 |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Output Key: | 7/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

