How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.63 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| AG: | 10.5 | T: | 3.438 |
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 15.19 |
| L1: | 14.3 in | L: | 10.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Model Code: | 52YFC | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

