How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 3.438 | I: | 7.5 in |
| U: | 1.25 in | BF: | 0.53 |
| AG: | 10.5 | H: | 0.53 in |
| L1: | 14.3 in | BD: | 9 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | L: | 10.88 in |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Bore Code: | 55 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

