How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| L: | 10.88 in | BF: | 0.53 |
| AG: | 10.5 | AF: | 0.38 |
| AJ: | 7.25 | LL: | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| AB: | 6.76 | U: | 1.25 in |
| H: | 0.53 in | AK: | 8.5 |
| L1: | 14.3 in | G: | 3.63 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 2.07 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Model Code: | 52YFC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

