How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| T: | 3.438 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| D: | 4.88 | U: | 1.25 in |
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | L1: | 14.3 in |
| BF: | 0.53 | BD: | 9 |
| P: | 4.62 in | AA: | 15.19 |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Series Code: | OE |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

