How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| D: | 4.88 | L1: | 14.3 in |
| AE2: | 0.97 | BD: | 9 |
| I: | 7.5 in | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
| AB: | 6.76 | T: | 3.438 |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.07 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

