Grove Gear 52YFC-2-3.438-210TC-15-L1
Part #:52YFC-2-3.438-210TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 4.88 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| T: | 3.438 | BF: | 0.53 |
| LL: | 5.25 in | L: | 10.88 in |
| AJ: | 7.25 | L1: | 14.3 in |
| BD: | 9 | AB: | 6.76 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 55 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

