Grove Gear 52YFC-2-3.438-210TC-15-L2
Part #:52YFC-2-3.438-210TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| I: | 7.5 in | P: | 4.62 in |
| V: | 4.26 in | BF: | 0.53 |
| L: | 10.88 in | AG: | 10.5 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | AJ: | 7.25 |
| AE2: | 0.97 | BD: | 9 |
Technical Specifications
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 15:1 | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

