Grove Gear 52YFC-2-3.438-210TC-15-L3
Part #:52YFC-2-3.438-210TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 3.438 |
| AF: | 0.38 | AE2: | 0.97 |
| L: | 10.88 in | BE1: | 0.5 in |
| AK: | 8.5 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | AB: | 6.76 |
| AJ: | 7.25 | LL: | 5.25 in |
| L1: | 14.3 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Ratio: | 15:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 14.3 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Bore Code: | 55 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

