Grove Gear 52YFC-2-3.438-210TC-15-L4
Part #:52YFC-2-3.438-210TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BF: | 0.53 |
| V: | 4.26 in | AB: | 6.76 |
| BE1: | 0.5 in | L1: | 14.3 in |
| AJ: | 7.25 | D: | 4.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | P: | 4.62 in |
| BD: | 9 | U: | 1.25 in |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | T: | 3.438 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 55 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

