Grove Gear 52YFC-2-3.438-210TC-20-L1
Part #:52YFC-2-3.438-210TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 7.25 |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | G: | 3.63 |
| L1: | 14.3 in | L: | 10.88 in |
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| T: | 3.438 | U: | 1.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Assembly: | YFC-2 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

