Grove Gear 52YFC-2-3.438-210TC-20-L2
Part #:52YFC-2-3.438-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| G: | 3.63 | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | D: | 4.88 |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | AF: | 0.38 |
| AJ: | 7.25 | L: | 10.88 in |
| T: | 3.438 | AG: | 10.5 |
| AA: | 15.19 | U: | 1.25 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-2 |
| Bore Code: | 55 | Ratio: | 20:1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

