Grove Gear 52YFC-2-3.438-210TC-20-L3
Part #:52YFC-2-3.438-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | BD: | 9 |
| G: | 3.63 | L1: | 14.3 in |
| BE1: | 0.5 in | L: | 10.88 in |
| H: | 0.53 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| AG: | 10.5 | AJ: | 7.25 |
| U: | 1.25 in | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

