How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE1: | 0.5 in |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| U: | 1.25 in | AA: | 15.19 |
| AK: | 8.5 | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| L1: | 14.3 in | G: | 3.63 |
| AJ: | 7.25 | I: | 7.5 in |
| BD: | 9 | P: | 4.62 in |
| H: | 0.53 in | T: | 3.438 |
| D: | 4.88 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

